Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:00Introducing Hubble's CFB four G 30 PFB series four gang recessed floor boxes,
00:06the newest member of the system, one eternal family of devices built on Hubble's innovative
00:12system, one family design. These floor boxes offer design enhancements
00:15that provide expanded capacity and enhanced installation efficiency for today's demanding
00:20power, data and audio video applications.
00:23Though very similar, these rectangular floor boxes offer many features and benefits over
00:28their system. One counterparts.
00:31First, these floor boxes feature a corrosion resistant PV C base which enable in line series
00:36of devices using PV C for both slab on grade or second floor applications with eight molded in
00:42drill points to accept field installed con wood adapters.
00:45An installer can easily remove the necessary material and install either 1.5 or two inch PV
00:50C hubs shipped with a variety of reducers and reducer plugs.
00:55The installer is given expanded installation flexibility with up to three and three quarter
01:01inch deep wiring chambers. These boxes can accommodate larger USB
01:04receptacles, a V modules and feed through wiring.
01:08These boxes also feature new combination head box screws for easy leveling for ease of
01:13integration into existing projects. These boxes use system one FB MP device plates
01:18and existing CF BS one R eight series covers these devices also feature scrub shield
01:23technology for UL 514. A compliance with these design enhancements.
01:28It is clear how CFB four G 30 PFB series four gang recessed floor boxes extend,
01:33enhance and expand installation efficiency and save time and money for any size project.
See the features and benefits of Hubbell's SystemOne ETERNAL™ Recessed Concrete PVC Floorboxes.