Transcript
00:03As a family of products working together to provide power data and AV system.
00:09One offers a common look for fire rated poke throughs and floor boxes. New to the SystemOne
00:14line are recessed floor boxes designed for concrete raised access and wood floor
00:19applications. What makes SystemOne's recessed floor boxes
00:23for concrete and raised access floors so different to start,
00:28they're the only floor boxes that allow you to maintain aesthetics with just one product line
00:33from 2 gang to 10 gang. Any capacity can be installed on concrete
00:38raised access or wood.
00:40In addition, all gang capacities accept two inch conduit to meet ever expanding A V and
00:45data requirements designed to save money and time these system.
00:50One floor boxes install quickly and easily.
00:54They include an easy mount device plate created with contractors in mind,
00:59pre wire duplex or style line receptacles with eight inch stranded leads are available
01:04installed into plates, to provide additional labor savings. Hubbell
01:09SystemOne floor boxes also save time when it comes to product selection.
01:13If your project involves larger gang capacities, there's no need to search for a complementing
01:19product to accommodate these challenging requirements.
01:22You'll get one consistent aesthetic no matter what rectangular covers are available in five
01:28unique powder coat finishes. While the round covers are available in
01:32sophisticated plated finishes.
01:35Hubbell's SystemOne floor boxes are ideal for any commercial building project.
01:39They work with all flooring mediums including concrete raised access and wood floors.
01:45The floor box covers also meet stringent ad a accessibility guidelines which address changes
01:51in floor and ground surface levels, regardless of the flooring,
01:55medium or gang capacity, you can maintain a consistent look with Hubbell's SystemOne
02:00floor boxes for concrete and raised access floors.