Transcript
00:00You've seen them. Tamper Resistant Receptacles that use plastic shutters to protect children
00:05from electrical injury but are frustrating to use weak blades can bend upon impact.
00:10Sharp blades can cut the shutters instead of sliding them open.
00:14Sometimes no matter what you do, it's nearly impossible to plug in what you need.
00:19Hubbell's new technology eliminates this frustration.
00:22You won't struggle no matter what type of plug you use.
00:26We refine the design and functionality of traditional tamper resistant plastic shutter
00:30mechanisms. Our new solution is just as efficient as
00:34ensuring child safety, but it also operates invisibly.
00:38You won't know it's there and it won't prevent you from plugging in Hubbell's new tamper
00:44resistant mechanism works unlike any other.
00:47Once a plug is inserted, the blades open trap doors on the cams,
00:51the cams move the floor below. Once there is contact with both blades,
00:56trap doors drop away from the blades and the plug slides in this new technology is being
01:01deployed across all Hubbell receptacles. No matter which you choose.
01:05The tamper resistant function will work the way you want it to.
01:09And thanks to the design of the mechanisms, trapdoors, our innovative solution requires
01:14much less insertion force hubble's mechanism is designed to work in any application whether it
01:21involves new construction renovation or a simple receptacle replacement.
01:26The national electrical code calls for tamper resistant receptacles in residential settings
01:31such as single family homes and multifamily housing, hotel rooms,
01:36classrooms with young children, pediatric health care,
01:40dorm rooms, childcare facilities.
01:43They're also ideal for assisted living facilities where the ease of plugging in a
01:47device is appreciated by individuals who may have difficulty gripping and putting insertion
01:52force behind a plug.
01:53It doesn't matter what you plug in, you'll have success every time without having to push force
02:00wiggle or shove.
02:01Want to experience the difference. Let us send you a receptacle featuring our new
02:06tamper resistant mechanism.