Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:04Hubbell's trade select under cabinet and floor boxes enable you to place power and com data
00:10devices not only where they're most functional, but also where they complement.
00:14Not compromise your home decor. Under cabinet,
00:17slim fit and GFC I fit boxes provide a convenient out of sight way to distribute power
00:23and com data, right where you need it NEC compliant for kitchen receptacles.
00:27These surface boxes provide a precise fit horizontally or vertically.
00:32The GFCI Fit Box also accommodates the J load multimedia outlet perfect for HD TV and
00:38computers in living spaces with large open floor plans,
00:42trade select wood floor boxes allow for the perfect placement of electrical power or a
00:47combination of power and calm data devices including the J load,
00:51multimedia outlet boxes mount easily into the floor and are height adjustable anytime during
00:56the installation for optimal alignment and fit receptacles are recessed to minimize plug
01:02protrusion, allowing furniture to be located over the plug and removable Neoprene gaskets
01:07allow for independent use of either side of the receptacle with a cover closed for concrete
01:12floors. There's the round non metallic floor box
01:15designed specifically for slab on grade installations.
01:18It features a preassembled flange cover and a push in place self leveling system for quick
01:23and easy installation.
01:25It also features parallel PVC hubs for one inch and three quarter inch conduit and
01:30accommodates the J load multimedia outlet.