Transcript
00:05The USB receptacle is a permanent solution for portable device charging.
00:10No more misplaced chargers defined or dealing with clutter always have the convenience of
00:15knowing you can get a charge fast to make sure you're always connected.
00:20Hubbell's USB solutions bring fast safe energy efficient charging to any facility.
00:26Standard wall box compatible with USB powered devices.
00:30These chargers provide charging capacity to places where people work,
00:34meet and relax devices plugged directly into ports to reduce clutter and tangled cords.
00:41The USB charger duplex receptacle provides USB and electrical power in a standard single gang
00:48opening 215 amp outlets provide power while USB ports charge up two tablets
00:54simultaneously.
00:55A green led light indicates when power is available, the ports charge quickly and then
01:01enter sleep mode to conserve energy, hospital grade USB chargers offer the same benefits
01:07along with impact and chemical resistance.
01:10They also provide increased blade retention for abrupt removal and enhanced grounding Hubbell's
01:15four port charger outlet features four USB ports, spring activated doors enable power when
01:22open, when closed port doors, switch power off to eliminate current flow.
01:27This feature achieves 100% power delivery efficiency and maximizes lead and energy
01:33efficiency design because Hubbell's USB solutions deliver more amperage.
01:38You get more power right away when plugging in multiple devices,
01:42each port allocates power based on device requirements.
01:46Unlike portable adapters, which are designed for a short life span.
01:50The Hubbell USB chargers use a current transformer to convert AC power to DC.
01:55This provides clean stable power with low heat and longevity.
02:00The USB ports are rated for 10,000 cord insertions and removal.
02:04This design provides years of reliable connection and service USB charging receptacles
02:10are becoming a standard in offices, hotels, schools, airports and homes.
02:16They're also ideal for hospital nursing stations, patient rooms and administrative
02:21offices. Everyone needs a quick charge.
02:24Hubbell's USB line gets the job done quickly and efficiently.