Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:04Introducing Hubbell's Surface Mount Box engineered with features that allow easy code
00:09compliant installation of all types of devices from 15 amp to 50 amp.
00:15Key features include stainless steel mounting and grounding brackets for consistent
00:19performance. Molded of ultra strong VALOX material.
00:23These boxes are crush resistant for enhanced safety with three quarter inch and one inch
00:28threaded conduit hub options and external mounting feet.
00:31These boxes are perfect for harsh conditions. Together with an industry 1st, 55 degree angle
00:38adapter. The system is the only one available that can
00:41accommodate a 50 amp receptacle compliant to the NAC guidelines for cubic inch capacity.
00:48Additional accessories include yellow, white and gray cover plates when not in use with a
00:53top safety specification. These boxes are IP 65, 66 and 67 rated.