Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:04Hubbell has engineered in many new features to the watertight plugs and connectors that
00:09assures superior performance.
00:12The smooth body design and free floating cap minimizes collection points for dirt or mold
00:17and simplifies the wash down process.
00:20The triple bypass seal keeps water away from electrical connections and works with existing
00:25installed devices.
00:26The watertight line has in fact been witnessed when mated with competitive products making it
00:32an industry first.
00:35The plugs and connectors also feature a newly improved strain relief system comprised of
00:40Hubbell's patented gotcha ring collapsible bushing and body ceiling strain relief nut
00:46providing industry best strain relief.
00:50Additionally, the cone seal secures around the cable and prevents dirt and debris from
00:54collecting at the cable entrance connection points utilize highly conductive nickel plated
01:00brass terminations, corrosion resistant connections and stainless steel fasteners.
01:05The full line of plugs connectors and receptacles have also been certified by NSF
01:10International which has been assisting businesses in the agriculture processing,
01:15food equipment, restaurant and retail industries to navigate the food and safety
01:20regulatory environment for nearly 70 years.
01:23This is also an industry first for the Hubbell watertight device line