Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:05Today. More and more homes are being wired with 20 amp
00:08circuits using 12 gauge wiring. Following this trend,
00:12Hubbell has improved and modified a new receptacle technology in order to eliminate
00:16difficulties associated with these types of installations.
00:20No more wire loops, cramp, splices or troublesome split wiring.
00:24Hubbell's new external back inside wire clamp or Xclamp is the solution.
00:28You've been waiting for whether your project is using 15 amp branch circuit wiring or 20 amp
00:34wiring with 12 gauge. You need a secure tamper resistant receptacle
00:38with proven integrity in any situation.
00:42The Xclamp receptacle from Hubbell represents the next step in the evolution of duplex
00:46receptacles designed to make quick work of 12 and 14 gauge wiring with the ability to
00:52terminate a wires four hot and four neutrals. The Xclamp receptacle enables feed through
00:58downstream split and junction without compromising space and speed with patented
01:03external compression plates.
01:05Wires can be quickly inserted and clamped down for space savings within the box and maximum
01:10holding power. Gone are the days of painstakingly looping
01:13wires around screws and the frustrations associated with heavier gauge wire with its
01:18external back wire clamp system. The Xclamp provides quick visual confirmation
01:22of the installation with complex applications featuring convenient break off tabs and ample
01:28room around the grounding screws.
01:30The Xclamp was designed to make large scale installation projects a breeze.
01:34So if you're ready to save time and money on your next project,
01:37then you're ready for the Xclamp. Tamper resistant receptacle from Hubbell. Hubbell
01:41Xclamp is available at stocking electrical wholesalers and retailers nationwide for more
01:46information, visit hubbell-wiring.com.