Product Announcement
Hubbell Wiring Device‑Kellems launches new round of Panel Safe configurations

Shelton, CT — Hubbell Wiring Device‑Kellems is pleased to announce the expansion of its Panel Safe® product line with the introduction of 3" Round Data‑Only and 4" Round Power & Data configurations. These new solutions further extend Hubbell’s commitment to enhancing safety, productivity, and flexibility in industrial environments.
Safer Access Without Opening the Panel
The Hubbell Panel Safe line enables non‑arc‑flash‑certified personnel to safely and securely access PLCs, VFDs, and industrial networks without opening industrial control panel doors. By eliminating exposure to energized components, Panel Safe significantly reduces the risks associated with arc flash and electrical hazards.
The round design allows for simple installation using a standard knockout punch, reducing installation time to under ten minutes and conserving valuable panel space.
Certified, Compliant, and Built for Industrial Demands
The new round Panel Safe models are UL Listed and CSA certified for compatibility with existing UL‑ and CSA-certified equipment, helping ensure system certifications remain intact across a wide range of industrial applications. Designed to meet or exceed industry safety standards, Panel Safe supports compliance with OSHA, NEC, NFPA 70E, and CSA Z462 requirements.
Key Benefits
Boost Productivity and Safety
Increase task productivity by up to 90% while minimizing exposure to arc flash and electrical hazards
Improve uptime by allowing access and device charging without opening the panel door
Fully Customizable
Choose from an extensive range of components, housing, and power options
Versatile Configuration Options
Available configurations support PLC components and GFCI protection
Enables uninterrupted device charging during system updates and maintenance
Round Panel Safe Features & Benefits
Universal Fit: UL Listed for seamless integration using a standard knockout punch
Enhanced Durability: Withstands impacts across a temperature range of ‑40°C to 75°C
Superior Ingress Protection: Rated IP66, IP69, and IP69K for resistance to dust and high‑pressure, high‑temperature water
Comprehensive Environmental Ratings: Housing meets UL Types 1, 2, 3, 3X, 3R, 3RX, 4, 4X, 5, 12, 12K, and 13, making it ideal for diverse industrial environments