HUBBELL WIRING DEVICE-KELLEMS
Aluminum Service Poles, 12' 2" Height, Blank Pole with Divider, White
Image of HBLPPO12W Aluminum Service Poles, 12' 2" Height, Blank Pole with Divider, White
Image of HBLPPO12W Aluminum Service Poles, 12' 2" Height, Blank Pole with Divider, White

Aluminum Service Poles, 12' 2" Height, Blank Pole with Divider, White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPPO12W

Aluminum Service Poles, 12' 2" Height,Blank Pole with Divider, White

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

General

Catalog Number

HBLPPO12W

Color

White

Knockouts

4

Number of Receptacles

0

Product Family

Three Service Pole

Type

Blank Pole

UPC

783585476278

Dimensions

Height

146 in

Weight

16 lb

Electrical Ratings

Circuits

1

Configuration

Knockouts

4

Number of Receptacles

0