HUBBELL WIRING DEVICE-KELLEMS
Image of HBLPP12A Aluminum Service Poles, 12'2", 2) Duplex, Gray

Aluminum Service Poles, 12'2", 2) Duplex, Gray

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPP12A

Aluminum Service Poles, 12'2", 2) Duplex, Gray

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

General

Catalog Number

HBLPP12A

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Knockouts

2

Number of Receptacles

2

Performance

Mechanical - Conductors - #12 AWG stranded copper

Series

Three Service Pole

Specifications

  • Finish - Gray, ivory or clear anodized aluminum
  • Height - 12' 2" (3.71m)
  • Material - Extruded aluminum
  • Thickness - .05" thick (1.27mm)

Type

Standard Duplex

UPC

783585318240

Dimensions

Height

146 in

Electrical Ratings

Circuits

1

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL Listed

Operational

Performance

Mechanical - Conductors - #12 AWG stranded copper

Configuration

Knockouts

2

Number of Receptacles

2

Logistics

Carton Quantity

1

Pallet Quantity

68