HUBBELL WIRING DEVICE-KELLEMS
Aluminum Service Poles, 15' 2" Height, Blank Pole with Divider, Office White
Image of HBLPPO15OW Aluminum Service Poles, 15' 2" Height, Blank Pole with Divider, Office White

Aluminum Service Poles, 15' 2" Height, Blank Pole with Divider, Office White

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLPPO15OW

Aluminum Service Poles, 15' 2" Height,Blank Pole with Divider, Office White

Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.

  • A blank pole with knockouts is offered
  • Ceiling trim mounting plate and scuff boot
  • Gray or ivory painted and clear anodized aluminum

General

Catalog Number

HBLPPO15OW

Color

Office White

EU RoHS Indicator

Knockouts

4

Number of Receptacles

0

Series

Three Service Pole

Type

Blank Pole

UPC

783585476292

Dimensions

Height

182 in

Electrical Ratings

Circuits

1

Certifications And Compliance

EU RoHS Indicator

Configuration

Knockouts

4

Number of Receptacles

0