HUBBELL WIRING DEVICE-KELLEMS
Image of HBL14PB Cord and Cable Reels, Pivot Base, For 14" Weatherproof Reel, Yellow
Discontinued

Cord and Cable Reels, Pivot Base, For 14" Weatherproof Reel, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL14PB

Replaced by: HBLI340PB

Cord and Cable Reel Pivot Base, for 14" Weatherproof Reel

Steel construction with yellow powder coat finish

Standard Product

General

Application

For 14" Reels

Catalog Number

HBL14PB

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Ball Stop

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location

Series

Heavy Duty Industrial

Specifications

Weight Lbs. (kg) - 5 (2.3)

Style

Pivot Base

Type

Accessory

UPC

783585209357

Electrical Ratings

Duty

Heavy Duty

Conductor Related

Nema Color

Yellow

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Operational

Performance

  • Environment - Enclosure Type - Type 4X enclosure, CAN/CSA - C22.2 No. 21
  • Environment - Operation - Dry, indoor and wet and damp outdoor non-hazardous location