HUBBELL WIRING DEVICE-KELLEMS
Hubbell Wiring Device Kellems, Electric Vehicle Charger, 30A, 208-240VAC, Hard Wired
Image of HBLEV30BHW Hubbell Wiring Device Kellems, Electric Vehicle Charger, 30A, 208-240VAC, Hard Wired

Hubbell Wiring Device Kellems, Electric Vehicle Charger, 30A, 208-240VAC, Hard Wired

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLEV30BHW

Hubbell Wiring Device Kellems, Electric Vehicle Charger, 30A, 208-240VAC, Hard Wired

The HBLEV30B Electric Vehicle Charging Station enables fast level 2 charging of any SAE J1772 compatible electric vehicle. This new EV charger delivers power and offers a more compact, easy to use and easy to install solution to electric vehicle charging. Compatible with all Electric Vehicle Supply Equipment (EVSE) Codes, Standards and Recommended Practices, including SAE J1772, NEC 625, UL 2231 and UL 2594.

  • Electric Vehicle Charger
  • 30A
  • 208-240VAC
  • Hard Wired

General

Application

Hard Wired

Catalog Number

HBLEV30BHW

Color

Black

EU RoHS Indicator

Specifications

Base Material - Cast Aluminum

UPC

783585567358

Electrical Ratings

Amperage Rating

30 A

Connectivity

Hard Wired

Current / Amperage Rating

30 A

Voltage Rating

208-240 VAC

Voltage Rating Description

208-240 VAC

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL

Logistics

Carton Quantity

1

Pallet Quantity

21