HUBBELL WIRING DEVICE-KELLEMS
Hubbell Wiring Device Kellems, Electric Vehicle Charger, 30A, 208-240VAC, NEMA 6-50P
Image of HBLEV30B Hubbell Wiring Device Kellems, Electric Vehicle Charger, 30A, 208-240VAC, NEMA 6-50P

Hubbell Wiring Device Kellems, Electric Vehicle Charger, 30A, 208-240VAC, NEMA 6-50P

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLEV30B

Hubbell Wiring Device Kellems, Electric Vehicle Charger, 30A, 208-240VAC, NEMA 6-50P

The HBLEV30B Electric Vehicle Charging Station enables fast level 2 charging of any SAE J1772 compatible electric vehicle. This new EV charger delivers power and offers a more compact, easy to use and easy to install solution to electric vehicle charging. Compatible with all Electric Vehicle Supply Equipment (EVSE) Codes, Standards and Recommended Practices, including SAE J1772, NEC 625, UL 2231 and UL 2594.

  • Electric Vehicle Charger
  • 30A
  • 208-240VAC
  • NEMA 6-50P

General

Application

NEMA 6-50 P

Catalog Number

HBLEV30B

Color

Black

EU RoHS Indicator

Specifications

Base Material - Cast Aluminum

UPC

783585567341

Electrical Ratings

Amperage Rating

30 A

Current / Amperage Rating

30 A

Voltage Rating

208-240 VAC

Voltage Rating Description

208-240 VAC

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

UL; cULus

Logistics

Carton Quantity

1