




Brand: Hubbell Wiring Device-Kellems
Catalog ID: IDEV0009HW
Catalog Number
IDEV0009HW
Lamp Type
CFL/LED: 150WIncandescent/Halogen: 400WSupports Forward-Phase Dimming Only
Type
Switch
UPC
852931005889
Depth
1.72 in
Height
4.13 in
Width
1.77 in
Current / Amperage Rating
3.3 A
Frequency Rating
60 Hz
Input Voltage
120 VAC
Output Voltage
120 VAC
Number Of Poles
1, 3 or 4 Way
Standards - RoHS Compliance Status
CM
Carton Quantity
10