HUBBELL WIRING DEVICE-KELLEMS
Image of HBL2444IV Metal Raceway, Box, 1-Gang, Extension, HBL2400 Series, Ivory
Image of HBL2444IV Metal Raceway, Box, 1-Gang, Extension, HBL2400 Series, Ivory
Discontinued

Metal Raceway, Box, 1-Gang, Extension, HBL2400 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2444IV

Replaced by:

HBL2444IVA

Metal Raceway, Box, 1-Gang, Extension, HBL2400 Series, Ivory

  • Rounded corners eliminate sharp edges
  • One seam construction provides “clean” look
  • Hubbell Handi-Screw® eliminates difficult to install long screws

General

Catalog Number

HBL2444IV

Color

Ivory

Item Type

HBL2400 Series

Number of Gang(s)

1-Gang

Product Family

HBL2400;HBL2400D

Specifications

  • Style - 1-Gang
  • Type - Undivided

Style

Extra Deep

Type

Boxes

UPC

783585341668

Dimensions

Weight

0.85 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

1-Gang

Logistics

Carton Quantity

10