HUBBELL WIRING DEVICE-KELLEMS
Image of HBL517IV Metal Raceway, Internal Elbow, HBL500 Series, Ivory
Image of HBL517IV Metal Raceway, Internal Elbow, HBL500 Series, Ivory

Metal Raceway, Internal Elbow, HBL500 Series, Ivory

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL517IV

Metal Raceway, Internal Elbow, HBL500 Series, Ivory

For inside surfaces at right angles

General

Catalog Number

HBL517IV

Color

Ivory

EU RoHS Indicator

Item Type

Dedicated HBL500 Series

Material

Steel

Product Family

HBL500

Specifications

Material - Galvanized Steel

Style

Internal

Type

Elbows

UPC

783585216737

Dimensions

Weight

0.206 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10

Pallet Quantity

2870