HUBBELL WIRING DEVICE-KELLEMS
Modular Face Plates, IMF Series, Gray, Snap-On
Image of HBLIMFGY Modular Face Plates, IMF Series, Gray, Snap-On
Image of HBLIMFGY Modular Face Plates, IMF Series, Gray, Snap-On
Discontinued

Modular Face Plates, IMF Series, Gray, Snap-On

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLIMFGY

Modular Face Plates, IMF Series, Gray, Snap-On

  • IMF Series
  • Gray
  • Snap-On

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLIMFGY

Construction

Fabricated

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

3-Unit iStation

OEM Brand Name

Hubbell Wiring Device-Kellems

Type

Furniture Box

UPC

783585812458

Dimensions

Display Size

1-Gang

Weight

0.05 lb

Configuration

Number Of Outlets

3-Unit iStation

Logistics

Carton Quantity

10