HUBBELL WIRING DEVICE-KELLEMS
Image of CP163RRR2 PNL, 16SPC, 480V, FLD INST RLY, SECNDRY
Image of CP163RRR2 PNL, 16SPC, 480V, FLD INST RLY, SECNDRY
Image of CP163RRR2 PNL, 16SPC, 480V, FLD INST RLY, SECNDRY
Discontinued

PNL, 16SPC, 480V, FLD INST RLY, SECNDRY

Brand: Hubbell Wiring Device-Kellems

Catalog ID: CP163RRR2

PNL, 16SPC, 480V, FLD INST RLY, SECNDRY

Centralized Control - Load:Logic® Control Panels - These control panels feature a broad set of programming capabilities allowing for manual or scheduled control of up to 48 loads. Designed to be a cost-effective solution for compliance with the latest energy codes and standards, the panel offers maximum flexibility to a wide range of small to medium commercial and institutional applications. The commissioning process is achieved via simple and intuitive scrolling menus. To program, check status or updates, pre-programmed scenarios that can be saved and exported in a portable document file (PDF) format.

  • Compact single enclosure allows for 4 Relays
  • All inputs are configurable to low voltage input devices including switches, occupancy sensors, and photocells
  • LCD user interface utilizes easy to follow intuitive configuring tools

General

Catalog Number

CP163RRR2

Color

Gray

Product Family

Relay Panels

Type

16-Relay Panel

UPC

783585427294

Dimensions

Weight

37 lb

Electrical Ratings

Voltage Rating

480 VAC

Voltage Rating Description

480V AC