HUBBELL WIRING DEVICE-KELLEMS
Self Test, GFCI, Commercial Grade, 20A 125V, 5- 20R, Almond
Image of GFTRST20AL Self Test, GFCI, Commercial Grade, 20A 125V, 5- 20R, Almond
Image of GFTRST20AL Self Test, GFCI, Commercial Grade, 20A 125V, 5- 20R, Almond
Discontinued

Self Test, GFCI, Commercial Grade, 20A 125V, 5- 20R, Almond

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFTRST20AL

Power Protection Devices, Receptacle, Self Test, GFCI, Commercial Grade, 20A 125V, 2-Pole 3-Wire Grounding, 5- 20R, Almond

  • Patented shutter design for tamper-resistant
  • Compliant with NEC® 406.12 and NEC® 517-18(c)
  • Patented AUTOGUARD® self test technology
  • Triple wipe construction

General

Catalog Number

GFTRST20AL

Color

Almond

Series

Heavy Duty

Specifications

  • Base - Nylon
  • Face - Nylon
  • Ground Contacts - Brass
  • Mounting Screws - Zinc plated steel
  • Mounting Strap - Zinc plated steel
  • Power Contacts - Brass

Style

Standard

Type

Tamper-Resistant

UPC

883778122323

Electrical Ratings

Amperage Rating

20 A

Current / Amperage Rating

20 A

Voltage Rating Description

125 V

Certifications And Compliance

Industry Standard(s)

Meets All NEC® Requirements

Nema Rating

5-20R

Logistics

Carton Quantity

10