HUBBELL WIRING DEVICE-KELLEMS
Signal And Control, Panel Safe, 1) Micrologix Port, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure
Image of P15ML8F8MC10 Signal And Control, Panel Safe, 1) Micrologix Port, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure
Image of P15ML8F8MC10 Signal And Control, Panel Safe, 1) Micrologix Port, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure
Image of P15ML8F8MC10 Signal And Control, Panel Safe, 1) Micrologix Port, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure

Signal And Control, Panel Safe, 1) Micrologix Port, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure

Brand: Hubbell Wiring Device-Kellems

Catalog ID: P15ML8F8MC10

Signal And Control, Panel Safe, 1) Micrologix Port, 1) 15A 125V Receptacle, NEMA 12/4 Enclosure

  • Protective clear cover
  • Overcurrent protection
  • Finger-safe contacts
  • Stainless steel snap latch

Standard Product

General

Catalog Number

P15ML8F8MC10

Color

Gray, Clear

Enclosure Type

NEMA 12/4

Item Type

Industrial Connectivity

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Specifications

  • Cover - Clear Polycarbonate (UV Rated)
  • Finish - Powder Coat
  • Housing - Cast Aluminum
  • Latch - Stainless steel

UPC

783585093475

Dimensions

Cubic Capacity

34.375 cu.in

Depth

2.5 in

Height

5.5 in

Weight

2.5 lb

Width

2.5 in

Conductor Related

Cable Entry

Plug-In

Certifications And Compliance

Industry Standard(s)

  • CSA Certified
  • UL Recognized

Operational

Performance

  • Electrical - Circuit Breaker - 3A
  • Electrical - Data Jack - Cat. 5e
  • Electrical - GFCI - Conforms to UL 943 2006 requirement
  • Electrical - In-Cabinet Receptacle - GFCI protected
  • Environmental - Enclosure - NEMA Type 4, 12 and NEMA Type 4X

Logistics

Carton Quantity

20