



Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL8219C
Standard Product
Application
Catalog Number
HBL8219C
Color
Black and White
Cord Range
0.230"-0.720" (5.8-18.3)
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Horsepower - Maximum
0.5
Insulation
Insulated Body
Item Type
Insulgrip Connector
Material
Nylon
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Series
Hospital Grade
Specifications
Style
Insulgrip
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Connector Body
UPC
783585179506
Dimensions
2.78 in x 1.53 in x 1.53 in
Display Size
Standard
Height
1.53 in
Length
2.78 in
Weight
0.2 lb
Width
1.53 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Current / Amperage Rating
15 A
Current Rating
15 A
Dielectric Strength
Withstands 2,000V minimum
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#18 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
0.5
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Performance
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Carton Quantity
10
Pallet Quantity
6600