
Brand: Hubbell Wiring Device-Kellems
Catalog ID: AWMG
Wire Guard
Catalog Number
AWMG
Color
White
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
Wall Mount Wire Guard
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Series
Specifications
Dimensions - 7.0" height, 5.75" wide, 4.5" diameter
Style
Wall Mount
Type
Accessories
UPC
783585158617
Diameter
4.5 in
Length
7 in
Width
5.75 in
Voltage Rating
Voltage Rating Description
120/277V AC;24V DC;Low Voltage
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)