Advantage® Series IEC pin & sleeve connectors
Hubbell combined the advantages of their top performing IEC 60309 Pin & Sleeve with the capabilities of a UL2682 switch-rated device which are approved as a motor disconnect.
Pin & sleeve connections built to thrive in high‑demand environments
The Advantage® Series is expertly designed for peak performance in demanding settings. Available in 30, 60, and 100 AMP models, these IEC Pin & Sleeve connectors are versatile and reliable, approved for both motor and branch circuit disconnects. They far exceed typical application requirements with a robust 100kA Max Short Circuit Current Interruption (SCCR) and up to a 40HP rating. Featuring impact and corrosion-resistant housing, a spring-loaded cover for enhanced protection, and a compact design, these devices are the ideal solution for durable motor connections in harsh industrial environments.
Advanced switch-rated safety
The only switch-rated connectors without a switched ground providing the ultimate in safety. Click on video to learn more.
Maximum ingress protection
Rated IP69k and UL Type 4X and 12, it offers superior ingress protection and is designed to withstand extreme washdowns and environmental conditions.
Optional auxiliary contacts
30A and 60A versions available with early break control auxiliary contacts which can be used to communicate with auxiliary devices such as PLCs and VFDs.