Take a TourBenefits are derived from well implemented Solutions. The challenge to save energy, improve safety or make sure everything continues to perform in a harsh environment, are all candidates for good solutions.
Take a Tour of the Markets We ServeHubbell serves the needs of customers in a variety of market applications. See our major markets and building types below.
Transcript
00:06Hubbell's USB receptacle is an ideal solution for charging portable devices for people on the
00:12move. When space is at a premium, you really don't
00:15want to worry about where to plug in your device to get it charged.
00:19The USB charger receptacle provides two 15 amp power outlets and two USB ports in a standard
00:26single gang box and no special wiring or tools are needed to install a green led light
00:32indicates that power is available and two tablets or phones can charge simultaneously.
00:37Charging is quick and enters sleep mode when not in use to conserve energy because Hubbell's
00:43USB delivers more rampage.
00:45You get more power immediately when plugging in multiple devices,
00:50each port allocates power based on device requirements.
00:53This design provides years of reliable connection and service.
00:58USB charging receptacles are ideal for use in confined spaces,
01:02whether you are working or relaxing inside the cabin, the galley sleeping quarters or wherever
01:08you want to charge. USB charger receptacles are the perfect
01:12charging solution. Always have the convenience of knowing you can
01:16get a charge fast no matter where you are.