Marca: Hubbell Wiring Device-Kellems
ID del Catálogo: KPORTGY
Standard Product
Catalog Number
KPORTGY
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Item Type
Material
Non-Metallic
Number of Gang(s)
1-Gang
OEM Brand Name
Hubbell Wiring Device-Kellems
Style
ORTRONICS Bezel
Type
Cover Plates
UPC
783585262987
EU RoHS Indicator
Contact Manufacturer
Non Hazardous Location
Non-Hazardous
Number of Gang(s)
1-Gang
Carton Quantity
20