HUBBELL WIRING DEVICE-KELLEMS
Image of CFB11CVRCBLK Floor Boxes, Rectangular, 11-Gang, No Edging, Black
Calificado Buy America(n)

Floor Boxes, Rectangular, 11-Gang, No Edging, Black

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: CFB11CVRCBLK

Floor Boxes, Rectangular, 11-Gang, No Edging, Black

  • CFB11G Series Flange and Cover
  • ÂĽ" Beveled Edging for Carpet
  • Large Cable Egress Door

11-Gang Cover

General

Application

For Use with Concrete Floor Boxes

Application - For Use On

Concrete

Catalog Number

CFB11CVRCBLK

Color

Black

Construction

Construction Material - Main

EU RoHS Indicator

Contact Manufacturer

Material

Composite

Mounting Method

Mounts to Box

Mounting Type

(8) Screw Mount

Size

Standard Sized Product

Sub Brand

Concrete Floor Boxes

Type

Concrete Floor Box Cover

UPC

783585547299

Dimensiones

Size

Standard Sized Product

Relacionado con el Conductor

Cable Entry

(1) Egress Door

Certificaciones y Cumplimiento

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 514

Standards - RoHS Compliance Status

CM

ConfiguraciĂłn

Mounting Method

Mounts to Box