HUBBELL WIRING DEVICE-KELLEMS
Image of HBLTR Heavy Duty Products, dispositivos unipolares, calidad industrial, hembra-hembra-macho, derivaciĂłn en "T", 300/400A 600V CA/CC, conductor Ăşnico

Heavy Duty Products, dispositivos unipolares, calidad industrial, hembra-hembra-macho, derivaciĂłn en "T", 300/400A 600V CA/CC, conductor Ăşnico

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBLTR

Heavy Duty Single Pole Industrial Grade, Female-Female-Male, Tapping "Tee", 300/400A 600V AC/DC, Single Conductor, Pre-Wired

  • Industrial Grade
  • Female-Female-Male
  • Tapping "Tee"

Standard Product

General

Application

High Ampacity

Catalog Number

HBLTR

Color

Red

EU RoHS Indicator

Contact Manufacturer

Insulation

Item Type

Material

Brass and Elastomer

Number Of Pins

1) In, 2) Out- Male-Female-Female

OEM Brand Name

Hubbell Wiring Device-Kellems

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

Specifications

  • Body Material - Thermoplastic Elastomer
  • Contact Material - Brass
  • Product Type - T's" and Tri-Taps
  • Tee and Tap Type - "T" Fitting

Style

Tapping Tee Female-Female-Male

Type

Tees and 3-Fers

UPC

783585174174

Clasificaciones Eléctricas

Amperage Rating

400 A

Wattage

360000

Certificaciones y Cumplimiento

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

UL 498 And UL1691

Relacionado con la OperaciĂłn

Operating Temperature

Max Continuous- 75 Degrees C, Minimum- -40 Without Impact

ConfiguraciĂłn

Number Of Pins

1) In, 2) Out- Male-Female-Female

LogĂ­stica

Carton Quantity

10

Pallet Quantity

1680