HUBBELL WIRING DEVICE-KELLEMS
Image of PDB12TGLV Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 2-Gang Telephone, 2.44" Deep

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 2-Gang Telephone, 2.44" Deep

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: PDB12TGLV

Non-Metallic Raceway, PolyTrak Series, PolyTrak Box, 2-Gang Telephone, 2.44" Deep

  • Reduces inventory requirements
  • Eliminates need to order three separate boxes
  • Boxes available in low, standard and deep profiles

Detalles del producto

General

Catalog Number

PDB12TGLV

Color

Office White

EU RoHS Indicator

Contact Manufacturer

Item Type

PW2 WallTrak, PL1 LANTrak and PP1 PremiseTrak (Latching) Series

Number of Gang(s)

2-Gang

Performance

  • Environmental - Flame Rating - UL94V-0
  • Environmental - Temperature Range - -25.6° to 158° F

Series

  • PP1
  • PL1
  • PW2

Specifications

  • Crush Resistance - 300 lbs.
  • Impact Resistance - 5 ft. lbs.
  • Material - UV Stabilized PVC
  • Style - 2-Gang

Style

Deep

Type

Boxes

UPC

783585610153

Certificaciones y Cumplimiento

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E118895 / E119190
  • UL Standard UL 5A

Standards - RoHS Compliance Status

CM

Logística

Carton Quantity

5