Marque: Hubbell Wiring Device-Kellems
No de catalogue: 03302020
The need to feed electrical cable, bare conductor, wire rope, fiber and other materials through walls, ceilings, underground channels and other tight, blind enclosures is ubiquitous throughout industry in construction, power utility, factory service lines and many other applications. Pulling grips are the invaluable tools that help technicians meet these challenges, providing an efficient and reusable method for safely and efficiently moving cable through ducts, sheaves and other industrial spaces. Kellems pulling grips are constructed with high quality wire mesh which expands easily and encloses cables or bundles snugly, with a minimum diameter build-up, creating a smooth, slim profile that reduces the chance of snagging and allows for easy passage. Kellems pulling grips utilize engineered shoulder protectors to hold the cable securely, further ensuring smooth movement over line stringing blocks, conduit bends and other rough spots, and they protect the leading edge of the grip from abrasion in motion. They are highly engineered to ensure that there is no buildup of tension or strain at any point on the cable throughout the placement process. In addition, Kellems pulling grips are constructed with high quality, flexible, high strength galvanized steel strand for long duty life.
Oeil : Acier, Epaules : Aluminium, Étiquette : Mylar
Application
Traction aérienne
Capacité de charge
2880
Catalog Number
03302020
Code de couleur
Light Blue
Construction
Couleur
Métallique
Force de rupture approximative
14,400 lbs
Indicateur EU RoHs
Yes
Matériau
Acier, galvanisé
Matériel - quincaillerie de montage
Non-Mounted
Nom de marque de fabricant d'origine
Hubbell Wiring Device-Kellems
Spécifications
Type
Closed Mesh, Triple, Double, Single Weave
Type
Rotating Eye
UPC
783585314501
Fiche technique du câble
UL Listed Circuit Wire
Plage de diamètres de câbles
0.75 in-0.99 in
Taille du câble
.75"-.99" (1.90-2.51)
Achetez des produits qualifiés aux États-Unis
TAA Compliant (All status valid till December 2024)
Indicateur EU RoHs
Yes
Norme(s) de l'industrie
CSA Certified
Capacité de charge
2880
Force de rupture approximative
14,400 lbs
Quantité dans l'emballage
2