
Marque: Hubbell Wiring Device-Kellems
No de catalogue: USB8300ACPDLA
USB Charger Receptacles and Outlets - More Ways to Charge Faster with Hubbell’s line of Power Delivery USB Chargers, available in Type-C and Combination Type A&C, all with a USB high power output of 55 Watt 20 Volt DC. Hubbell’s USB Charger Duplex Receptacle provides both USB and electrical power in a standard single gang opening. Designed to provide maximum charging for portable electronics, the USB ports are capable of charging two tablets simultaneously OR one laptop at up to 20V and one phone.
Catalog Number
USB8300ACPDLA
Couleur
Light Almond
Série
Hospital Grade USB Charger
Type
Style Line Decorator
Type
Tamper Resistant USB
UPC
783585723129
Courant nominal
20 A
Tension nominale
125 V
Nombre de fils
3-Wire
Nombre de pôles
2-Pole
Classe NEMA nominale
5-20R
Norme(s) de l'industrie
NEMA 5-20R, USB PD 3.0, USB BC1.2
Quantité dans l'emballage
10