Image of HBL501042W Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/4 SO Cord, Yellow
Buy America(n) Qualified

Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/4 SO Cord, Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL501042W

Cord and Cable Reels, Weatherproof Cord Reel, 50', 10/4 SO Cord, Yellow

Ratchet Lock and be Enabled/Disabled

General

Application

Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

50 Ft

Catalog Number

HBL501042W

Color

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Cable Length - 50' (15.2)
  • Weatherproof Reel Type - 16" Reel with 10/4 SOW-A Cable
  • Weight Lbs. (kg) - 92 (41.7)

Style

16" Reel

Type

Weatherproof Reel

UPC

783585209302

Dimensions

Cable Length

50 Ft

Cable Length Active

600

Cable Length Inactive

60

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

20 A

Duty

Heavy Duty

Voltage Rating

600 VAC

Conductor Related

Cable Specification

10/4 SOW-A

Feeder Cord

10/4 SOW-A

Nema Color

Yellow and Black

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Industry Standard(s)

UL 355 and CSA, C22.2 No. 21

Configuration

Base Type

Optional

Logistics

Carton Quantity

1

Pallet Quantity

8