HUBBELL WIRING DEVICE-KELLEMS
Image of H150CNK Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 1 1/2", Steel

Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 1 1/2", Steel

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: H150CNK

Kellems Wire Management, Liquidtight System, Straight Male Type A Connector, 1 1/2", Steel

Insulated and Non-Insulated Conduit Connectors - Hubbell offers a broad line of metallic liquidtight fittings for use with metallic liq-uidtight conduits and Polytuff I. Hubbell offers trade sizes from 3/8" to 4" in straight,45°, and 90° body designs. Most connectors are available with either insulated ornon-insulated throats. Liquidtight fittings are precision manufactured to exactingstandards assuring ease of use and reliability. Straight body ½" and ¾" sizes are list-ed for UL Type 3R, 4, 12 and 13 environmental ratings.

  • Helps prevent conduit pull-out and damage at fitting
  • Reduces equipment downtime