HUBBELL WIRING DEVICE-KELLEMS
Image of HBL1547 Straight Blade Devices, Female Connector Body, Elasto-Grip Dust Tight, Industrial/Commercial Grade, Straight, 15A 125V, 5-15R
Calificado Buy America(n)

Straight Blade Devices, Female Connector Body, Elasto-Grip Dust Tight, Industrial/Commercial Grade, Straight, 15A 125V, 5-15R

Marca: Hubbell Wiring Device-Kellems

ID del Catálogo: HBL1547

Straight Blade Devices, Female Connector Body, Elasto-Grip Dust Tight, Industrial/Commercial Grade, Straight, 2- Pole 3-Wire Grounding, 15A 125V, 5-15R, Yellow, Single Pack.

  • Thermoplastic elastomer housing
  • Dust and moisture seal around cord

Dust-Tight