HUBBELL WIRING DEVICE-KELLEMS
Image of AFBS1R4BASE Recessed 4" Series, Cast Aluminum Box with Temporary Cover, No Recessed Cover or Subplates

Recessed 4" Series, Cast Aluminum Box with Temporary Cover, No Recessed Cover or Subplates

Brand: Hubbell Wiring Device-Kellems

Catalog ID: AFBS1R4BASE

Raised Access or Wood Floorboxes, Recessed 4" Series, Cast Aluminum Box with Temporary Cover, No Recessed Cover or Subplates

  • Recessed 4" Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors 1.00" to 2.50" thick
  • Box Includes Installation Cover
  • Box Includes (2) AFBS1R4DIV Dividers
  • Access Cover and Device Mounting Plate Purchased Separately

Painted Cast Aluminum Box; Concentric Knock-Outs

General

Application

For Use with Raised Access Floor Boxes

Application - For Use On

Raised Access; Wood

Catalog Number

AFBS1R4BASE

Color

Gray

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Composite

Mounting Type

Mechanical Mount

Size

4 Inch Round

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Recessed Access Floor Box

UPC

783585545295

Dimensions

Height

5.65 in

Size

4 Inch Round

Conductor Related

Cable Entry

Through Top

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

Logistics

Carton Quantity

1

Pallet Quantity

195