Brand: Hubbell Wiring Device-Kellems
Catalog ID: MFBRFBR2
2-Gang black non-metallic rectangular carpet flange is UL Listed for use on Hubbell 2-Gang metallic rectangular concrete flush floorboxes. The rectangular carpet flange includes (2) MFBRCFADPT adapters, measures 6.00" X 8.13" X 0.25" high and includes mounting screws. When used with PFBR826BRA covers it is UL514 Scrubwater compliant when the covers are not in-use and has a maximum static load of 300 lbs. (the load applied through a 3 in. (76mm) mandrel in center of the cover).
Application
For Use with Metallic Rectangular Flush Floorboxes
Catalog Number
MFBRFBR2
Color
Brown
Construction
Fabricated
Material
Thermoplastic
Mounting Method
Screw Mount Device Mounting Plates
Mounting Type
Field Installed
Number of Gang(s)
2-Gang
Size
2-Gang
Style
Flanged
Type
In Floor
UPC
783585696249
Dimensions
6 in x 8.13 in x 0.25 in
Dimensions Metric
152.4 mm x 206.5 mm x 6.4 mm
Height
0.25 in
Height Metric
6.4 mm
Length
6 in
Length Metric
152.4 mm
Size
2-Gang
Width
8.13 in
WidthMetric
206.5 mm
Industry Standard(s)
UL Listed to UL514
Mounting Method
Screw Mount Device Mounting Plates
Number of Gang(s)
2-Gang