HUBBELL WIRING DEVICE-KELLEMS
Image of RAFB4BASE 4-Gang RAFB Series, 6.47" Deep Round Box with Installation Cover

4-Gang RAFB Series, 6.47" Deep Round Box with Installation Cover

Brand: Hubbell Wiring Device-Kellems

Catalog ID: RAFB4BASE

Raised Access or Wood Floorboxes, Galvanized Stamped Steel Box, Recessed, 4-Gang RAFB Series, 6.47" Deep Round Box with Installation Cover

  • 4-Gang Recessed Round Floorbox
  • For Use In Raised Access or Wood Floors
  • Mounts in Floors Âľ" to 2.50" thick
  • Box Includes Installation Cover
  • Recessed Cover and Device Subplates Purchased Separately

PreGalvanized Stamped Steel Box; Concentric Knock-Outs

General

Application

For Use in Raised Access or Wooden Floors

Application - For Use On

Raised Access; Wood

Catalog Number

RAFB4BASE

Color

Steel

Cover Shape

Round

EU RoHS Indicator

Contact Manufacturer

Knockouts

Material

Steel

Mounting Method

Drop-Into Floor

Mounting Type

Mechanical Mount

Number of Gang(s)

4-Gang

Sub Brand

Raised Access/Wood Recessed Floor Boxes

Type

Round Box

UPC

783585445236

Dimensions

Dimensions

7.33 in x 8.05 in x 6.41 in

Height

6.41 in

Length

7.33 in

Width

8.05 in

Conductor Related

Cable Entry

(2) Egress Doors Through Cover

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • cULus
  • UL514

Configuration

Knockouts

Mounting Method

Drop-Into Floor

Number of Gang(s)

4-Gang

Logistics

Carton Quantity

1

Pallet Quantity

33