HUBBELL WIRING DEVICE-KELLEMS
Image of HBL63CM70 Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL63CM70

Locking Devices, Twist-Lock®, Marine Grade, Receptacle, 50A 125V, 2-Pole 3-Wire Grounding, Non-NEMA, Screw Terminal, Galvanized

  • Marine Grade
  • Receptacle
  • 50A 125V

Corrosion Resistant

General

Application

Marine Wiring Devices

Catalog Number

HBL63CM70

Color

Yellow

EU RoHS Indicator

No

Item Type

Material

Thermoplastic

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Wiring Device-Kellems

Specifications

  • Base Material - Thermoset base
  • Blade Type - Locking
  • Product Type - Receptacles
  • Receptacle Style - Single
  • Receptacle Type - Corrosion Resistant

UPC

783585808758

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Phase

Single Phase

Voltage Rating

125 VAC

Wattage

6250

Conductor Related

Number Of Wires

3-Wire Grounding

Wire Size

#6 AWG

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

  • UL Listed
  • WR Rating

Nema Rating

Non-NEMA

Configuration

Number Of Poles

2-Pole

Logistics

Carton Quantity

5