HUBBELL WIRING DEVICE-KELLEMS
Image of HBLALU7620B10 Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series
Image of HBLALU7620B10 Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series
Image of HBLALU7620B10 Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series
Image of HBLALU7620B10 Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series
+2
Image of HBLALU7620B10 Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series

Metal Raceway, 3-Channel, 10', HBLALU5000/HBLALU7620 Series

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBLALU7620B10

Metal Raceway 3-Channel, 10', HBLALU5000/HBLALU7620 Series

  • Satin anodized finish
  • Resists oxidation, corrosion and fading
  • Can be installed as recessed or surface mounted

Product details

General

Catalog Number

HBLALU7620B10

Color

Enclosure Type

NEMA 1 Rating

EU RoHS Indicator

Contact Manufacturer

Item Type

HBLALU7620 Series

Material

Aluminum

Series

HBLALU7620

Specifications

  • Device Type - Channel Base
  • Material - Anodized Aluminum

Style

Three Channel

Type

Base Only

UPC

783585111056

Dimensions

Length

10 ft

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

40