HUBBELL WIRING DEVICE-KELLEMS
WBP_DHIP_PRODIMAGE
WBP_DHIP_PRODIMAGE
Discontinued

Switches and Lighting Controls, Daylight Control, Indoor Photocell Control

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

DHIP

Switches and Lighting Controls, Daylight Control, Indoor Photocell Control

  • 24V DC, indoor photocell
  • Light-sensitivity range of 5–750 foot-candles

Product details

General

Application

For use with DHCM and CU series control units.

Catalog Number

DHIP

Color

White

EU RoHS Indicator

No

Photocell

Yes

Series

Indoor

Style

Photocell

UPC

783585158549

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC