Brand: Hubbell Wiring Device-Kellems
Catalog ID: AAR
Add-a-Relay
Catalog Number
AAR
Color
Black
Control Output
Relay Contacts
EU RoHS Indicator
No
Item Type
Load Capacity
Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts230V Ballast- 0 to 3680 Watts277V Ballast- 0 to 5540 Watts347V Ballast- 0 to 5205 Watts
Material
Thermoplastic
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Specifications
Style
Relays
Type
Accessories
UPC
783585392653
Dimensions
3.69 in x 2.33 in x 1.36 in
Height
1.36 in
Length
3.69 in
Width
2.33 in
Voltage Rating
24 VDC
EU RoHS Indicator
No
Industry Standard(s)
Load Capacity
Incandescent- 0 to 1800 Watts120V Ballast- 0 to 2400 Watts230V Ballast- 0 to 3680 Watts277V Ballast- 0 to 5540 Watts347V Ballast- 0 to 5205 Watts
Control Output
Relay Contacts
Operating Cycles
6,000 Cycles Minimum
Operating Temperature
32 Deg F to 104 Deg F (0 Deg C to 40 Deg C)
Carton Quantity
10