Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBL1547
Dust-Tight
Application
Industrial/Commercial
Catalog Number
HBL1547
Color
Yellow
Cord Range
0.230"-0.360" (5.8-18.3)
EU RoHS Indicator
No
Horsepower - Maximum
Insulation
Item Type
Material - Mounting Hardware
Cord Mounted
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Wiring Device-Kellems
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Specifications
Style
Standard
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Type
Connector Body
UPC
783585013039
Dimensions
3.00 in x 1.61 in x 3.00 in
Height
3 in
Length
3 in
Weight
0.2 lb
Width
1.61 in
Amperage Rating
15 A
Connectivity
Screw Terminals
Dielectric Strength
Withstands 2,000V minimum
Phase
Single Phase
Voltage Rating
125 V
Conductor Range
#18 AWG to #12 AWG
Number Of Wires
3-Wire
Wire Size
#18 AWG to #12 AWG
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
EU RoHS Indicator
No
Industry Standard(s)
Nema Rating
5-15R
Standards - RoHS Compliance Status
CM
Horsepower - Maximum
Operating Temperature
Maximum continuous 75°C and minimum -40°C without Impact
Temperature Rating
Max Continuous- 75 Degrees C, Minimum- -40 Without Impact
Number Of Poles
2-Pole
Carton Quantity
10
Pallet Quantity
4050