
Brand: Hubbell Wiring Device-Kellems
Catalog ID: SNAP15UAC
SNAPConnect® Devices offer superior installation efficiency for new construction and renovations, while delivering safe, reliable connections. Instead of conventional wiring methods, SNAPConnect’s modular connector is installed during rough-in in lieu of pigtails. Once the walls are up, the protective covering is removed, and the terminal is simply snapped into the SNAPConnect® device for a consistent connection every time. Once installed, SNAPConnect’s modular design enables simple device change-out by maintenance personnel.
Catalog Number
SNAP15UAC
EU RoHS Indicator
Contact Manufacturer
Style
Style Line Decorator
Type
One USB Type-A and one Type-C port
UPC
883778308413
Current / Amperage Rating
15 A
Voltage Rating
125 V
Voltage Rating Description
125 V
Number Of Poles
2
Number Of Wires
3
EU RoHS Indicator
Contact Manufacturer
Nema Rating
5-15R
Carton Quantity
10