HUBBELL WIRING DEVICE-KELLEMS
Image of TW25F2 Temporary Power Products, Spider II Portable Power, Work Lights, Workl ight and Cord, 20A 125V, Yellow, Locking, 25'
Discontinued

Temporary Power Products, Spider II Portable Power, Work Lights, Workl ight and Cord, 20A 125V, Yellow, Locking, 25'

Brand: Hubbell Wiring Device-Kellems

Catalog ID: TW25F2

Temporary Power Products, Spider II Portable Power, Work Lights, Workl ight and Cord, 20A 125V, Yellow, Locking, 25'

  • Inline straight blade NEMA 5-15R tool tap keeps power away from users hands
  • Bumpers and soft handle provide impact protection
  • Tough polycarbonate outer tube and end lenses

General

Catalog Number

TW25F2

EU RoHS Indicator

Contact Manufacturer

Specifications

  • Included - Steel Hook
  • Light Type - Fluorescent
  • Outer Tube Material - Polycarbonate
  • Plug Type - Twist-Lock® L5-20P

Type

Fluorescent Maintenance Worklights

UPC

783585494524

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA
  • ETL
  • UL

Logistics

Carton Quantity

12