
Brand: Hubbell Wiring Device-Kellems
Catalog ID: HBLPP10W
Hubbell offers a line of attractive and durable Aluminum Service Poles which distribute wiring from above the ceiling to workstations below. They are offered in standard lengths of 10' 2", 12' 2" and 15' 2" with a variety of electrical wiring devices. Poles with three service capability have a divider to separate power and low voltage wiring. Available in varying lengths and colors, custom options maximize space and allow workstations, retail checkout areas, collaboration areas, digital signage, vending machines, appliances and kiosks to be positioned away from the wall. Factory ordered custom pole lengths and configurations are available for special applications. UL listed.
Catalog Number
HBLPP10W
Color
White
EU RoHS Indicator
Contact Manufacturer
Knockouts
Number of Receptacles
2
Type
Standard Duplex
UPC
783585476063
Height
122 in
Circuits
1
EU RoHS Indicator
Contact Manufacturer
Knockouts
Number of Receptacles
2
Carton Quantity
1
Pallet Quantity
95