
Brand: Hubbell Wiring Device-Kellems
Catalog ID: XLR10
Standard Product
Application
D-Style XLR 3-Pole Locking Connection
Catalog Number
XLR10
EU RoHS Indicator
Yes
Item Type
Material - Mounting Hardware
Snap-On- Snap-Fit
Specifications
Temperature Rating
Per TIA
Type
XLR
UPC
662620285412
Connectivity
Solder
Contact Resistance
100 Ohm
Withstand Voltage
1000V RMS, 1414V DC
EU RoHS Indicator
Yes
Standards - RoHS Compliance Status
CM
Temperature Rating
Per TIA
Carton Quantity
5