HUBBELL WIRING DEVICE-KELLEMS
Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Automatic Set, 15A, 120V AC, 6', Yellow
Image of GFPST6C15A Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Automatic Set, 15A, 120V AC, 6', Yellow

Circuit Guard® Extra Heavy Duty Portable GFCI Line Cord with Automatic Set, 15A, 120V AC, 6', Yellow

Brand: Hubbell Wiring Device-Kellems

Catalog ID: GFPST6C15A

Power Protection Products, GFCI Linecords, Commercial, Auto Set, 15A 120V AC, 5-15R, 6' Cord Length, 4-6 mA Trip Level, Yellow

  • Automatically sets the GFCI for use upon plug in and after the loss of primary power
  • After a ground fault condition, unit must be reset by pushing the reset button

Auto Set

General

Application

Line Cord with Male/Female Ends

Catalog Number

GFPST6C15A

Color

Yellow

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Straight Blade

Material - Insulation

Elastomer

Material - Jacket

PVC

Series

Extra Heavy Duty

Specifications

  • Buttons - Rubber
  • Connector - PVC
  • Housing - PVC
  • Plug - PVC

Style

Automatic Set

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Type

Line Cord

UPC

783585703343

Dimensions

Outside Diameter

0.245

Weight

1.45 lb

Electrical Ratings

Amperage Rating

15 A

Connectivity

Plug-In

Current / Amperage Rating

15 A

Current Rating

15 A

Voltage Rating

120 VAC

Voltage Rating Description

120 VAC

Conductor Related

Conductor Size

#14 AWG

Conductor Type

Copper

Number of Conductors

3

Strands

Multi

Certifications And Compliance

EU RoHS Indicator

No

Industry Standard(s)

UL Listed

Operational

Temperature Rating

-35 Degrees C to 66 Degrees C (-30 Degrees F to 150 Degrees F)

Logistics

Carton Quantity

10