HUBBELL WIRING DEVICE-KELLEMS
WBP_HBLC25163_PRODIMAGE
WBP_HBLC25163_PRODIMAGE

Cord and Cable Reels, Commercial Cord Reel, 25' With Wire Leads, Yellow

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBLC25163

Cord and Cable Reels, Commercial Cord Reel, 25' With Wire Leads, Yellow

  • Compact size, flexible mounting options for ceiling, wall or bench
  • Durable steel construction for commercial and general applications
  • Automatic ratchet lock holds cord at desired length

Product details

General

Application

  • Bench, Ceiling and Wall Mounted

Base Type

Optional

Cable Length

25 Ft

Cable Type

#16/3 SJT

Catalog Number

HBLC25163

Color

Construction

Steel

Duty

Heavy Duty

EU RoHS Indicator

No

Item Type

Reel with Stripped Leads

OEM Brand Name

Hubbell Wiring Device-Kellems

Performance

Environment - Operations - Dry, indoor, non-hazardous locations

Series

Commercial

Specifications

  • Cable Feet (m) - 25 (7.6)
  • Cable Type - 16/3 SJT
  • Watts (Max) - 1875 W
  • Weight Lbs. (kg) - 8.5 (3.9)

Style

Leaded

Type

Standard Reel With Leads

UPC

783585190020

Dimensions

Cable Length Active

300

Cable Length Inactive

24

Reel Frame Dimension

Steel

Electrical Ratings

Amperage Rating

10 A

Current / Amperage Rating

10 A

Voltage Rating

125 VAC

Voltage Rating Description

125 VAC

Conductor Related

Cable Specification

16/3 SJT

Feeder Cord

16/3 SJT

Nema Color

Yellow and Black

Certifications And Compliance

Industry Standard(s)

UL Listed

Logistics

Carton Quantity

1