HUBBELL WIRING DEVICE-KELLEMS
EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 277/480V, L22, 20R, Black
Image of HBL2520ST EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 277/480V, L22, 20R, Black

EdgeConnect™ Twist-Lock® Receptacle with Spring Termination, 20A, 277/480V, L22, 20R, Black

Brand: Hubbell Wiring Device-Kellems

Catalog ID: HBL2520ST

EdgeConnect™ Twist-Lock® Receptacle, 20A 277/480V, L22-20R, BK, with Spring Termination

  • Faster termination time
  • No need for screwdriver and torque wrench
  • Spring Termination eliminates strand relaxation
  • High-impact, abuse-resistant nylon face
  • Face color coding by voltage facilitates locating and mating of proper devices

General

Catalog Number

HBL2520ST

Item Type

20A, 3 phase wye, 277/480 V AC Twist-Lock Receptacle with Spring Termination

UPC

783585788517

Dimensions

Dimensions

3.28 in x 1.7 in x 1.468 in

Height

1.468 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

20 A

Voltage Rating

277/480 VAC

Conductor Related

Number Of Poles

4

Number Of Wires

5

Wire Size

14 AWG - 10 AWG solid, 14 AWG - 8 AWG stranded (including compact stranded)

Certifications And Compliance

Industry Standard(s)

WR Rating

Logistics

Carton Quantity

50